IESNA:LM-63-2002
[TEST]P1644929
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-840-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 80CRI 4000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (80) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19938.8
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2172.8 2131.9 2020.9 1917.8 1878.8 1890.5 1937.2 2077.4 2326.6 2702.4 3226.1 3876.4 4443.0 4988.1 5494.3 6060.9 
6664.5 7275.8 8035.1 8765.2 9308.4 9697.8 9999.6 10060.0 9518.7 8317.4 6378.2 3204.7 1119.5 383.6 218.1 148.0 87.6 
40.9 0.0 0.0 0.0 
2172.8 2128.0 2022.9 1919.7 1876.9 1888.6 1935.3 2067.7 2301.3 2692.6 3220.3 3835.5 4444.9 5005.6 5508.0 6074.5 
6689.8 7314.7 8081.8 8815.8 9355.2 9742.6 10061.9 10085.3 9596.6 8405.0 6442.5 3249.5 1164.3 405.0 231.7 159.7 95.4 
46.7 0.0 0.0 0.0 
2172.8 2128.0 2034.6 1937.2 1894.4 1906.1 1947.0 2056.0 2270.2 2620.6 3109.3 3705.1 4322.3 4871.3 5414.5 5983.0 
6588.5 7279.7 8066.3 8872.3 9571.3 10040.5 10375.4 10527.2 10194.3 9133.2 7077.2 3934.8 1487.5 617.2 331.0 206.4 
126.6 81.8 27.3 0.0 0.0 
2172.8 2143.6 2061.8 1980.1 1943.1 1950.9 1984.0 2059.9 2229.3 2501.8 2914.6 3442.2 4047.7 4624.0 5204.2 5794.2 
6428.9 7120.0 7943.6 8845.0 9727.0 10527.2 11111.3 11520.2 11487.1 10694.7 8946.3 6111.5 2622.6 973.5 527.6 299.8 
177.2 116.8 48.7 0.0 0.0 
2172.8 2145.6 2085.2 2024.8 2001.5 2015.1 2054.0 2100.8 2209.8 2418.1 2696.5 3117.1 3681.7 4223.0 4830.4 
5443.7 6094.0 6833.8 7721.7 8687.3 9834.1 10920.5 11903.7 12666.9 12994.0 12666.9 11284.6 8944.3 5443.7 2118.3 
887.8 490.6 251.2 126.6 46.7 0.0 0.0 
2172.8 2153.3 2114.4 2083.2 2083.2 2118.3 2161.1 2211.7 2285.7 2420.1 2622.6 2885.4 3280.6 3796.6 4335.9 
4953.1 5679.3 6491.2 7443.2 8558.8 9806.8 11134.7 12378.8 13436.0 14127.2 14269.3 13722.2 12147.1 9275.3 5498.2 
1808.7 582.1 225.8 95.4 27.3 1.9 0.0 
2172.8 2170.9 2157.2 2153.3 2184.5 2239.0 2309.1 2398.7 2501.8 2622.6 2776.4 2971.1 3208.6 3549.3 4024.4 
4563.7 5190.6 6004.4 6983.8 8048.7 9364.9 10688.8 12100.4 13436.0 14543.8 15382.9 15982.6 15941.7 14563.3 11074.3 
6282.8 2562.2 549.0 161.6 44.8 3.9 0.0 
2172.8 2172.8 2167.0 2172.8 2209.8 2274.1 2361.7 2462.9 2575.8 2708.2 2864.0 3048.9 3276.7 3561.0 4018.5 
4555.9 5120.5 5895.4 6857.2 7976.7 9257.8 10665.5 12016.6 13290.0 14442.6 15367.4 16025.4 16132.5 14874.8 11543.5 
6571.0 3226.1 730.1 196.6 48.7 5.8 0.0 
2172.8 2182.5 2188.4 2215.6 2274.1 2355.8 2464.9 2591.4 2731.6 2899.0 3097.6 3307.9 3500.6 3747.9 4119.8 
4596.8 5079.6 5807.8 6816.3 7965.0 9240.3 10570.1 11771.3 12816.9 13804.0 14647.0 15312.9 15515.3 14325.7 10560.3 
6156.3 2813.4 940.4 264.8 72.0 11.7 0.0 
2172.8 2178.7 2200.1 2246.8 2328.6 2439.5 2566.1 2712.1 2869.8 3050.9 3259.2 3459.8 3660.3 3921.2 4296.9 
4740.9 5249.0 6020.0 7013.0 8175.3 9374.6 10523.3 11502.7 12445.0 13346.4 14092.1 14584.7 14323.8 12226.9 8208.4 
4474.1 1460.2 436.1 214.2 107.1 21.4 0.0 
2172.8 2165.0 2192.3 2248.7 2338.3 2457.1 2593.4 2735.5 2873.7 3029.5 3191.1 3331.3 3504.5 3732.3 4049.7 
4458.5 4988.1 5743.5 6683.9 7665.2 8701.0 9670.6 10570.1 11609.7 12610.5 13439.9 13726.1 12633.8 9320.1 5356.1 
2204.0 562.7 169.4 70.1 27.3 11.7 0.0 
2172.8 2180.6 2207.9 2268.2 2363.6 2480.4 2610.9 2753.0 2885.4 3025.6 3167.7 3288.4 3432.5 3625.2 3925.1 
4291.1 4834.3 5539.1 6362.7 7205.7 8105.2 8765.2 9374.6 9982.1 10375.4 10583.7 10301.4 9049.5 6395.8 3510.4 
1351.2 352.4 112.9 37.0 13.6 7.8 0.0 
2172.8 2167.0 2194.2 2246.8 2338.3 2449.3 2581.7 2710.2 2832.8 2959.4 3082.0 3177.4 3290.4 3469.5 3740.1 
4119.8 4594.8 5155.6 5702.7 6181.6 6586.6 6736.5 6732.6 6680.0 6481.4 6205.0 5714.3 4818.7 3300.1 1664.7 457.5 
136.3 44.8 15.6 7.8 3.9 0.0 
2172.8 2182.5 2198.1 2242.9 2320.8 2422.0 2538.8 2640.1 2745.2 2828.9 2904.9 2963.3 2988.6 2949.6 2770.5 
2476.5 2112.5 1693.9 1251.9 864.5 589.9 410.8 311.5 245.3 190.8 146.0 114.9 89.6 70.1 50.6 37.0 23.4 13.6 7.8 5.8 3.9 0.0 
2172.8 2174.8 2180.6 2207.9 2276.0 2353.9 2435.6 2499.9 2513.5 2408.4 2133.9 1725.0 1261.6 821.6 523.7 393.3 344.6 
313.5 282.3 249.2 216.1 186.9 157.7 134.3 112.9 89.6 70.1 56.5 42.8 31.2 21.4 13.6 9.7 7.8 3.9 3.9 0.0 
2172.8 2182.5 2176.7 2192.3 2231.2 2279.9 2283.8 2161.1 1806.8 1343.4 880.0 564.6 443.9 393.3 356.3 319.3 282.3 
247.3 214.2 183.0 155.8 132.4 112.9 97.3 83.7 68.1 52.6 40.9 31.2 23.4 15.6 9.7 7.8 5.8 3.9 3.9 0.0 
2172.8 2180.6 2167.0 2165.0 2176.7 2157.2 1964.5 1501.1 1016.3 650.3 512.1 461.4 406.9 358.2 309.6 268.7 227.8 190.8 
157.7 130.4 107.1 91.5 79.8 72.0 62.3 54.5 46.7 35.0 27.3 21.4 15.6 9.7 5.8 3.9 3.9 1.9 0.0 
2172.8 2165.0 2147.5 2130.0 2102.7 1939.2 1508.9 981.3 613.3 521.8 488.7 445.9 383.6 321.2 264.8 216.1 177.2 144.1 118.8 
99.3 85.7 75.9 68.1 60.4 52.6 46.7 38.9 33.1 25.3 19.5 13.6 9.7 5.8 3.9 1.9 0.0 0.0 
2172.8 2155.3 2139.7 2116.3 2040.4 1711.4 1158.4 693.1 537.4 504.3 469.2 412.8 348.5 280.4 222.0 175.2 144.1 118.8 97.3 
83.7 75.9 68.1 60.4 52.6 46.7 40.9 33.1 27.3 21.4 17.5 13.6 7.8 3.9 1.9 0.0 0.0 0.0 
2172.8 2155.3 2139.7 2114.4 2005.4 1571.2 987.1 603.6 521.8 492.6 447.8 383.6 313.5 245.3 192.7 153.8 128.5 105.1 87.6 75.9 
66.2 60.4 52.6 48.7 40.9 35.0 27.3 19.5 15.6 13.6 11.7 7.8 5.8 1.9 0.0 0.0 0.0 
2172.8 2137.8 2122.2 2096.9 1958.6 1460.2 895.6 572.4 512.1 479.0 426.4 360.2 290.1 220.0 173.3 140.2 116.8 97.3 81.8 68.1 
60.4 52.6 46.7 40.9 35.0 29.2 21.4 15.6 11.7 9.7 7.8 5.8 3.9 0.0 0.0 0.0 0.0 
2172.8 2131.9 2116.3 2091.0 1954.7 1468.0 891.7 564.6 512.1 477.0 420.5 356.3 282.3 216.1 169.4 136.3 112.9 95.4 79.8 66.2 
58.4 50.6 44.8 38.9 33.1 27.3 19.5 13.6 9.7 9.7 7.8 5.8 3.9 0.0 0.0 0.0 0.0 
